My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


Ethernet Modbus TCP/IP - Cable Specifications

This picture
represents only one
of many styles
in this category.

Ethernet Modbus TCP/IP - Bulk Cable
details 8x24 AWG Stranded PVC Teal (Cable Type 840)
details 8x24 AWG Stranded PVC Teal Foil/Braid Shield (Cable Type 841)
details 8x24 AWG Solid, PVC Teal (Cable Type 842)
details 8x24 AWG, Solid, PVC Teal, Foil/Braid Shield (Cable Type 843)
details 8x24 AWG, Stranded, PUR Teal,Foil/Braid Shield (Cable Type 845)
details 8x24 AWG, Solid, PVC Black, Foil/Braid Shield Armorfast (Cable Type 849A)



Additional & Related Information
$ Purchasing:

TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.

Find representatives in your area.

RelatedCable Specifications

RelatedStandard Cable Lengths

RelatedCable Weights

ApplicationNetwork Cordset Builder


Click,  next,  to drill down to a specific product.
Click,  details,  to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.

Catalogs can be found under the Literature menu.

  Can't find what you are looking for?  Ask us!

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page