My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


Standard Cable Lengths
Pre-molded fieldbus cables ensure simple and secure wiring of the connected fieldbus components. Time-consuming wiring of individual components and bus communication problems due to wiring errors or incomplete shielding are eliminated. Molded polyurethane insulation provides IP67 protection. Standard lengths of pre-molded cordsets and bulk cable are listed below. Consult factory for other lengths.
Cordsets
Bulk Cable
meters
feet
meters
feet
0.3
1.0
30
98
0.5
1.6
1.0
3.3
2.0
6.6
75
246
4.0
13
150
492
6.0
20
225
738
8.0
26
10
33
15
49
300
984
20
66
25
82
30
98
---
---
40
131
50
164


Additional & Related Information
$ Purchasing:

TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.

Find representatives in your area.

pdfMarine Cable

ApplicationNetwork Cordset Builder


Click,  next,  to drill down to a specific product.
Click,  details,  to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.

Catalogs can be found under the Literature menu.

  Can't find what you are looking for?  Ask us!

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page