|
|
|
Stainless Steel Non-Rotatable Housing, G1/4 Female |
|
|
|
|
|
|
-14.5 to 0 psi |
0 to 14.5 psi |
-14.5 to 14.5 psi |
|
|
|
-14.5 to 36 psi |
-14.5 to 145 psi |
-14.5 to 232 psi |
|
|
|
-14.5 to 362 psi |
-14.5 to 580 psi |
0 to 1,450 psi |
|
|
|
0 to 3,625 psi |
0 to 5,800 psi |
0 to 8,700 psi |
|
|
|
Additional & Related Information |
|
$ Purchasing: |
TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.
Find representatives in your area. |
Click, next, to drill down to a specific product.
Click, details, to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.
Catalogs can be found under the Literature menu.
Can't find what you are looking for? Ask us! |
|