|
|
|
G1/4 Female Thread, AC Relay Output, Pressure Ranges |
|
|
|
This picture
represents only one
of many styles
in this category.
|
|
|
|
|
-14.5 to 0 psi (vacuum) |
0 to 14.5 psi |
0 to 36.25 psi |
|
|
|
0 to 145 psi |
0 to 232 psi |
0 to 362.5 psi |
|
|
|
0 to 8700 psi |
0 to 1015 psi |
0 to 1,450 psi |
|
|
|
0 to 2320 psi |
0 to 3,625 psi |
0 to 5,800 psi |
|
|
|
Additional & Related Information |
|
$ Purchasing: |
TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.
Find representatives in your area. |
Instruction Manual for AC with Relay outputs
Click, next, to drill down to a specific product.
Click, details, to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.
Catalogs can be found under the Literature menu.
Can't find what you are looking for? Ask us! |
|