My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


G1/4 Gauge Female Threads, Pressure Ranges

This picture
represents only one
of many styles
in this category.

-14.5 to 0 psi (vacuum) 0 to 7.25 psi 0 to 14.5 psi
0 to 23.2 psi 0 to 36.25 psi 0 to 58 psi
0 to 87 psi 0 to 145 psi 0 to 232 psi
0 to 362.5 psi 0 to 580 psi 0 to 870 psi
0 to 1450 psi 0 to 2320 psi 0 to 3625 psi
0 to 5800 psi 0 to 8700 psi  


Additional & Related Information
$ Purchasing:

TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.

Find representatives in your area.

pdfInstruction Manual for DC with Analog and Transistor outputs

pdfInstruction Manual for AC with Relay outputs

pdfInstruction Manual for DC with Transistor Outputs


Click,  next,  to drill down to a specific product.
Click,  details,  to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.

Catalogs can be found under the Literature menu.

  Can't find what you are looking for?  Ask us!

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page