My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


Embeddable
4 mm
Stainless Steel
5 mm
Stainless Steel
6.5 mm
Stainless Steel
8 mm
Stainless Steel
12 mm
Chrome Plated Brass
12 mm
Stainless Steel
12 mm
PTFE
12 mm
Plastic
18 mm
Chrome Plated Brass
18 mm
Stainless Steel
18 mm
Plastic
30 mm
Chrome Plated Brass
30 mm
Plastic
47 mm
Chrome Plated Brass
   

NonEmbeddable
8 mm
Stainless Steel
12 mm
Chrome Plated Brass
12 mm
Plastic
18 mm
Chrome Plated Brass
30 mm
Chrome Plated Brass
     


Additional & Related Information
$ Purchasing:

TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.

Find representatives in your area.

Click,  next,  to drill down to a specific product.
Click,  details,  to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.

Catalogs can be found under the Literature menu.

  Can't find what you are looking for?  Ask us!

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page