My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


PSU67 Power Supply
Output Power 50 W, 100 W, 200 W (Future Dual Output)
Input Voltage Range 90-264 VAC / 110-375 VDC
Output Voltage 24 VDC
Efficiency Up to ≥90%
Isolation Protection 3.3 kVAC
Ambient Temperature -25 to +60°C (-13 to +140°F)
Case, Potting Material UL94-VO / Vacuum Encapsulated
Protection Class II
Derating 2% K max
Connection Type 7/8-16UN minifast ®
Mounting Flange
Approvals UL, CE, CAN/CSA
     
Part Number ID Number Wattage V Output I Output Dimensions (mm)
PSU67-11-2420/M M6884140 50 24 VDC 2 A 166 x 85 x 35
PSU67-11-2440/M M6884141 100 24 VDC 4 A 166 x 85 x 35
 
TURCK has the industry's longest, most complete line of stations, junctions, cordsets and components for device-level networks. One of our newest features is Weidmüller power supplies as a complement for our standard products.


Additional & Related Information
$ Purchasing:

TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.

Find representatives in your area.

Click,  next,  to drill down to a specific product.
Click,  details,  to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.

Catalogs can be found under the Literature menu.

  Can't find what you are looking for?  Ask us!

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page