TURCK’s piconet PROFIBUS stations are compact rugged stations designed for machine mounting. These stations allow easy connection of standard I/O devices such as sensors, limit switches, valves and pilot lights to a PROFIBUS network, typically without a protective enclosure. This is made possible by epoxy-filled station housings, all-metal connectors and visible rotary address switches, among other things.
piconet‘s small size sets them apart from other stations. piconet stations are the smallest rugged I/O modules available, with a standard housing footprint of 30 x 175 mm. They are also available with picofast ® (M8) connectors for I/O, making them ideally suited for small-space applications.
Mechanical Specifications
TURCK DeviceNet piconet stations are designed to be mounted directly on machines and work cells with no separate enclosure or housing necessary. Epoxy-filled housing creates a durable station that allows it to be mounted in most industrial environments. Detailed environmental specifications include:
- Housing material: Glass filled nylon
- Connector material: Nickel-plated brass
- Protection level: NEMA 1,3,4,12,13; IEC IP 67
- Operating temperature: 0 to 55°C
|