Concept:
I/O systems installed between the control cabinet and in
close proximity to sensors and actuators have become
increasingly more rugged, efficient and user friendly.
TURCK is supporting this trend with the BL compact flexible
I/O station.
Features:
BL compact brings all of your I/O to the plant floor through
a rugged, compact device. This product line provides a vast
signal variety in packages rated up to IP69K that can
operate in a wide temperature range.
BL compact provides an inexpensive means to add a variety
of I/O in an environmentally hardened package that allows
direct mounting onto a machine without the need for a
separate enclosure.
|