My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


BL67 Analog

Analog Input Modules
details 2 Channel Current Input 0/4 to 20 mA
details 2 Channel Voltage Input -10/0 to +10 Volt
details 4 Channel Voltage or Current 0/4 to 20 mA or -10/0 to +10 Volt
details 2 Channel Thermocouple or 50 - 1000 millivolt
details Field Wireable for Thermocouple - With Cold Junction Compensation
details 2 Channel 2 or 3 wire RTD, or resistance 100 - 1000 ohms


Analog Output Modules
details 2 Channel Current Output 0/4 to 20 mA
details 2 Channel Voltage Outut -10/0 to +10 Volt



Additional & Related Information
$ Purchasing:

TURCK Inc. does not sell direct to the consumer, but through an authorized sales channel network.

Find representatives in your area.

ZippedI/O Assistant Software


Click,  next,  to drill down to a specific product.
Click,  details,  to view individual catalog pages, data sheets, CAD drawings, wiring and pinout drawings, etc.

Catalogs can be found under the Literature menu.

  Can't find what you are looking for?  Ask us!

 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page