|
TURCK's overmolded Mil-Spec connectors provide a full range easy and quick connection for instrumentation and power applications. Overmolded Mil-Spec connectors diminish the risk of mis-wiring; allowing you to decrease downtime, use less manual labor on repairs, and save money. TURCK's overmold design provides the flexibility to seal the connectors to a wide variety of different cable types. Working seamlessly with other TURCK products, TURCK's Mil-Spec connectors offer a full solution for whatever challenges your application might demand.
|
| |
|
 |
Mil-Spec Threaded/MIL-DTL-5015 Series |
 |
|
|
- Full threaded connector for tight seal
- Ideal fit for commercial applications
- Available in shell sizes 8-24
- Provides more options for power applications then bayonet styles
- Meets NEMA 1, 3, 4, 6P and IEC IP67, IP68 rated
|
|
|
|
 |
Mil-Spec Bayonet/MIL-DTL-26482 Series |
 |
|
|
- Allows quick connect/disconnect
- Good fit for applications involving vibration factors
- Easy Installation
- "Clicks" into place providing positive feedback from connector to know
it is locked on
- Available in shell sizes 8-24
- Meets NEMA 1, 3, 4, 6P and IEC IP67, IP68 rated
- Offers higher pin counts for applications with a high number of circuits or signals
|
|
|
|
 |
Mil-Spec Reverse Bayonet/GT Series |
 |
|
|
- Allows quick connect/disconnect
- Good fit for applications involving vibration factors
- Easy installation
- "Clicks" into place providing positive feedback from connector to know it is locked on
- Ideal fit for applications requiring to be connected or disconnected frequently
- Available in shell sizes 8-24
- Meets NEMA 1, 3, 4, 6P and IEC IP67, IP68 rated
|
|
|
|