TURCK Works
My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


August 25, 2015




detailsPress Release          detailsHi-res         


TURCK Expands YB2 Family with Enhanced Visibility Variant

PLYMOUTH, Minn. (August 25, 2015) –TURCK announces an expansion to the YB2 line of compact disconnect splitters with LEDs. The new addition to the YB2 line features a translucent black overmolded design. This encapsulates the LEDs and protects them from physical damage while also complementing visibility. The LEDs are visible from both sides of the splitter, which allows for more flexible mounting options. The YB2 is available with an M12 (eurofast®) trunk connector and either M12 (eurofast) or M8 (picofast®) branch connectors.

This YB2 splitter is used to consolidate two separate discrete PNP device signals into a single cable or into a multi-port junction box. It is an ideal solution for applications in the material handling, food and beverage, and automotive industries. Additionally, The YB2 is the recommended consolidation splitter for customers using TURCK’s Z-style junction boxes.

The LEDs provide a visual indication of when power is applied and when one or both discrete signals are present. Additionally, the YB2 has a rating of 10-30 VDC at up to 4 amps and provides users with an ingress rating of IP67.

About TURCK

TURCK is a pioneer in industrial automation technology, providing customers with a comprehensive line of quality and advanced technology products in a fast, flexible and accurate manner. With more than 3,200 people working in 27 countries, TURCK has built global partnerships with customers based on engineering expertise, flexibility and our willingness to take on engineering challenges that others won't.

1-800-544-7769 • www.turck.us • usa@turck.com
 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page