My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect
TURCK


March 10, 2011

CONNECTIVITY PRODUCTS


detailsPress Release          detailsHi-res          detailsHi-res         productProduct


TURCK CAT6 RJ45 Field Wireable

 

Minneapolis—TURCK's new CAT6 RJ45 field wireable connector provides a simple and secure way to extend an Ethernet cable in the field. Whether connecting a peripheral device, repairing/replacing a cable link or extending the network cable, the field wireable allows an on-site assembly with no special tools for up to 10 Gigabit Ethernet networks.

The CAT6 RJ45 field wireable consists of two pieces: a color coded adapter and an Ethernet connector. The connector integrates three strain relief settings suitable for cable diameters from 5 to 9 mm, and is shielded to protect the cable from EMC interference.


 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page