November 25, 2009
Network & Interface Products
 |
|
TURCK’s BL Compact Family Collects Analog and Digital Signals at the Source
Minneapolis, Minn.—TURCK’s BL Compact system is a revolutionary modular I/O solution for collecting a variety of signals in a single, rugged node on a network. Rather than routing all signals through a control cabinet, this device makes it possible to obtain analog, digital, thermocouple, RTD, serial, RFID or a mixture of signal types in a compact, machine-mountable device over DeviceNet™, CANopen and PROFIBUS ®.
Up to two signals types can be combined in any combination in the BL Compact system, including RFID and analog, digital and serial—and more. The BL Compact system may be customized to suit a user’s specific needs, so that devices may be added to an existing network and signals may be gathered on the machine without an enclosure. This drop-in solution can be used to connect up to 16 devices—drastically reducing the time it takes to run wires for each device back to the control cabinet and the potential for wiring errors.
The BL Compact system is currently available with four, eight or 16 ports in an environmentally hardened package that is rated for IP 68 and 69k protection. M8 or M12 connectors for bus communication and auxiliary power facilitate easy installation into any application, existing or new.
|